Tunable Diode Laser, Velocity, Wide Tuning, 1975-2075 nm

The TLB-6736 Velocity™ Widely Tunable Laser features a 1975-2075 nm tuning range and 2 mW of free space output power at 2030 nm. It offers up to 20 nm/s tuning speed. The TLB-6700 series is a complete redesign of our well established Velocity laser series. The world’s most advanced tunable diode laser system, Velocity offers complete single mode tuning across its entire output spectrum with no mode hops and closed loop wavelength position control.
The integrated wavelength monitoring system allows the user to dial up a wavelength with 0.01 nm accuracy and scan across all or part of the tuning range. We’ve enlarged the drop tested and shock proof cavity housing, added more powerful temperature control, and introduced our unique Magnetic Damping to the 6700 Velocity. This means we can now bring you higher power output with an even further reduced linewidth. That’s more power with even greater precision. Optional 35 dB isolation and fiber coupling (including isolation) are available for most TLB-6700 Velocity lasers.
Includes TLB-6700-LN controller.
Specifications
- Mode-Hop Free Fine Tuning Range>20 GHz (260 pm)
- Mode-Hop Free Wide Tuning Range1975-2075 nm
- Free Space Output Power2 mW @ 2030 nm
- Fiber-Coupled Output PowerN/A
- Tuning Speed20 nm/s



Resources & Downloads
3D Product Models
Application Notes
Frequency Comb Research Advances Using Tunable Diode Lasers(578.8 kB, PDF) AppNote 53_ Characterization of Microresonators Using a Velocity(2.6 MB, PDF)
Literature
New Focus Tunable Diode Lasers Brochure(8.8 MB, PDF) Velocity 6700 Datasheet(577 kB, PDF)
Software
6700Firmware2.4(199.5 kB, ZIP)

