Tunable Diode Laser, Velocity, Wide Tuning, 1550-1630 nm

  • Mode-Hop Free Fine Tuning Range
    >30 GHz (260 pm)
  • Mode-Hop Free Wide Tuning Range
    1550-1630 nm
  • Free Space Output Power
    30 mW @ 1600 nm
  • Fiber-Coupled Output Power
    15 mW @ 1600 nm
  • Tuning Speed
    20 nm/s