Tunable Diode Laser, Velocity, Wide Tuning, 1420-1500 nm

  • Mode-Hop Free Fine Tuning Range
    >30 GHz (210 pm)
  • Mode-Hop Free Wide Tuning Range
    1420-1500 nm
  • Free Space Output Power
    20 mW @ 1480 nm
  • Fiber-Coupled Output Power
    10 mW @ 1480 nm
  • Tuning Speed
    15 nm/s