Tunable Diode Laser, Velocity, Wide Tuning, 1390-1470 nm

  • Mode-Hop Free Fine Tuning Range
    >30 GHz (200 pm)
  • Mode-Hop Free Wide Tuning Range
    1390-1470 nm
  • Free Space Output Power
    45 mW @ 1450 nm
  • Fiber-Coupled Output Power
    22 mW @ 1450 nm
  • Tuning Speed
    15 nm/s