Tunable Diode Laser, Velocity, Wide Tuning, 407-412 nm

  • Mode-Hop Free Fine Tuning Range
    >120 GHz (65 pm)
  • Mode-Hop Free Wide Tuning Range
    407-412 nm
  • Free Space Output Power
    4 mW @ 411 nm
  • Fiber-Coupled Output Power
    N/A
  • Tuning Speed
    5 nm/s