Sorry, this product is no longer offered for sale.
Optical Table Enclosure, 59.06 in. x 14 ft., 31.625 in. Height

The TEN1514 Optical Table Enclosure inhibits disruptive acoustic energy from reaching the table optics, improves reconstruction brightness, permits longer exposures, and lowers laser power requirements. This enclosure works with optical tables with a 59.06 inch width and 14 foot length, and has a 31.625 inch height. It comes with sliding, clear 3/16 inch (4.8 mm) thick acrylic side panels suspended from a rigid honeycomb roof. Enclosures can be supplied with amber or dark tinted side panels on a semi-custom basis. Also available are static dissipative cleanroom compatible panels.
Specifications
- TypeTable Enclosure
- Width5 ft.
- Length14 ft.
- Height31.625 in.
Resources & Downloads
Manuals
TE Enclosure Installation Instructions(1,010.8 kB, PDF)