Sorry, this product is no longer offered for sale. It was discontinued on Sep 26, 2024The recommended replacement product is TE80-58.
Optical Table Enclosure, 59.06 in. x 8 ft., 31.625 in. Height

The TEN1508 Optical Table Enclosure inhibits disruptive acoustic energy from reaching the table optics, improves reconstruction brightness, permits longer exposures, and lowers laser power requirements. This enclosure works with optical tables with a 59.06 inch width and 8 foot length, and has a 31.625 inch height. It comes with sliding, clear 3/16 inch (4.8 mm) thick acrylic side panels suspended from a rigid honeycomb roof. Enclosures can be supplied with amber or dark tinted side panels on a semi-custom basis. Also available are static dissipative cleanroom compatible panels.
Specifications
- TypeTable Enclosure
- Width5 ft.
- Length8 ft.
- Height31.625 in.
Resources & Downloads
Manuals
TE Enclosure Installation Instructions(1,010.8 kB, PDF)