Sorry, this product is no longer offered for sale.

Optical Table Enclosure, 4 x 20 ft., 31.625 in. Height

Specifications

  • Type
    Table Enclosure
  • Width
    4 ft.  
  • Length
    20 ft.  
  • Height
    31.625 in.  

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
RPR Reliance™ Optical Table TopsRPR-420-18Optical Table, No Tuned Damping, 4 x 20 ft., 18 in. Thick, 1/4-20
5 Weeks
RS4000 Optical Table Tops with Six Tuned DampersRS4000-420-12Optical Table, 6 Tuned Dampers, 4 x 20 ft., 12 in. Thick, 1/4-20
4 Weeks
RS2000 Optical Table Tops with Two Tuned DampersRS2000-420-18Optical Table, 2 Tuned Dampers, 4 x 20 ft., 18 in. Thick, 1/4-20
4 Weeks