Sorry, this product is no longer offered for sale.
Optical Table Enclosure, 4 x 12 ft., 31.625 in. Height

The TE1412 Optical Table Enclosure inhibits disruptive acoustic energy from reaching the table optics, improves reconstruction brightness, permits longer exposures, and lowers laser power requirements. This enclosure works with optical tables with a 4 foot width and 12 foot length, and has a 31.625 inch height. It comes with sliding, clear 3/16 inch (4.8 mm) thick acrylic side panels suspended from a rigid honeycomb roof. Enclosures can be supplied with amber or dark tinted side panels on a semi-custom basis. Also available are static dissipative cleanroom compatible panels.
Specifications
- TypeTable Enclosure
- Width4 ft.
- Length12 ft.
- Height31.625 in.
- Crated Weight300 kg
Resources & Downloads
Manuals
TE Enclosure Installation Instructions(1,010.8 kB, PDF)
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | ST-UT2-412-18Optical Table, Tuned-Damped, Upgradable, 4 x 12 ft., 18 in. Thick, 1/4-20 | 5 Weeks | ||||
![]() | RPR-412-12Optical Table, No Tuned Damping, 4 x 12 ft., 12 in. Thick, 1/4-20 | 4 Weeks | ||||
![]() | RS2000-412-12Optical Table, 2 Tuned Dampers, 4 x 12 ft., 12 in. Thick, 1/4-20 | 4 Weeks | ||||
![]() | RS4000-412-12Optical Table, 6 Tuned Dampers, 4 x 12 ft., 12 in. Thick, 1/4-20 | 4 Weeks |



