Optical Breadboard, Composite Core, 12 x 12 x 1.1 in., 1/4-20 Holes

  • Broadband Damping
    Damped composite edge finish
  • Width
    12 in.
  • Length
    12 in.
  • Thickness
    1.1 in.
  • Working Surface
    ferromagnetic stainless steel
  • Surface Flatness
    ±0.010 in. over 2 ft. square
  • Microlocks
    No
  • Mounting Holes
    1/4-20
  • Mounting Hole Type
    Cut (not rolled) threads with countersink
  • Mounting Hole Pattern
    1.0 in. grid
  • Mounting Hole Borders
    0.5 in. borders
  • Hole Sealing Type
    Easy clean non-corrosive high impact polymer conical cup, 19 mm deep
  • Core Design
    13/16 in. precision formed composite core
  • Weight
    12 lb