Sorry, this product is no longer offered for sale. The recommended replacement product is LDC3916558.

Thermoelectric Temperature Controller Module, 32W TEC [Discontinued]

Technical Specs

  • Type
    LDC-3900 TEC Card
  • TE Current Range
    -4.00 to +4.00 A
  • TE Voltage Range
    -8.00 to +8.00 V
  • TE Output Power
    32 W  
  • Temperature Range
    –99.9°C to 199.9°C
  • TEC Current 24h Stability
    0.01°C
  • TEC Current 1h Stability
    0.004°C
  • TEC Ripple/Noise (rms)
    <1 mA