Sorry, this product is no longer offered for sale. It was discontinued on May 19, 2025. The recommended replacement product is SN200-R2K-LH.

Suprema® XTE Left-Handed Mirror Mount, 2.0 in., (2) 254-TPI Hex

Technical Specs

  • Mechanism
    Kinematic
  • Optic Diameter
    50.8 mm
  • Number of Actuators
    2
  • Adjustment Screw Thread
    254 TPI  
  • Adjustments
    θx, θy
  • Sensitivity
    1.5 arc sec
  • Angular Range
    ±7°
  • Optic Loading
    Rear
  • Material
    Stainless Steel
  • Drive Type
    Knob, non-locking
  • Thread Type
    8-32 (M4) CLR
  • Special Features
    Left-handed