Mirror Mount, Suprema® XTE, Low Drift, 1 in., 2 Locking 127-TPI Adjusters

Technical Specs

  • Mechanism
    Kinematic
  • Optic Diameter
    25.4 mm
  • Number of Actuators
    2
  • Adjustment Screw Thread
    127 TPI  
  • Adjustments
    θx, θy
  • Sensitivity
    3.0 arc sec
  • Angular Range
    ±7°
  • Material
    Stainless Steel
  • Drive Type
    Allen-Key, locking
  • Thread Type
    8-32 (M4) CLR
  • Special Features
    Low Drift