Adjustment Screw Pack, 1/4-100 Thread, 17.8 mm Length, Qty 3

  • Type
    Fine Thread Screw
  • Adjustment Screw Thread
    1/4-100
  • Material
    Stainless Steel
  • Length
    17.8 mm
  • Pack Quantity
    3
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C