Adjustment Screw Pack, 8-100 Thread, 32.8 mm Length, Qty 3

The SW-10E4-3 is a pack of 3 fine-thread Screws intended for integration into customer-designed devices to provide high-resolution adjustment. This 8-100 screw has adjustment sensitivity of 0.71 μm and a length of 1.29 in. (32.8 mm). Use our ST-E100, 8-100 tap for making threaded hole for these screws.
Colored Knobs are Easy to Identify

The knobs are available in five different colors to make their function easy to identify in a system. For example you can use red knobs for power adjustment and blue knobs for alignment.
Easy To Assemble

Fine-thread screw components are made to work together. The ST-Q100 tap threads 1/4-100 holes for the SW-10Q series screws. The JN-1Q-3 lock nuts threads on to the screw as do any of the KN-10Q series knobs. This is true for the smaller #8-100 series of fine-thread screw components.
Screw Components for OEM Applications

These 100-TPI screws, knobs, locks and tool are ideal for integration into optical systems or wherever precision adjustment is needed.
Specifications
- TypeFine Thread Screw
- Adjustment Screw Thread8-100
- MaterialStainless Steel
- Length32.8 mm
- Pack Quantity3
Resources & Downloads
Other
SW-10E4-3 RoHS Certificate(278.9 kB, PDF) SW-10E4-3_RoHS2021.pdf(686.2 kB, PDF)
2D Product Drawings
SW-10EX-3 Drawing(76 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UGP-KIT-3UGP Adapter Kit, 1in. (25.4mm) Spherical Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.063Pedestal Spacer, 0.0625 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UGP-1Gimbal Prism Mount, ULTIMA®, 1 in., 100 TPI Adjustment Screws | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HVM-S1rMirror Mount, Industrial, Vertical Drive, Rear Load, 1 in., 2 Locking Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-KFKinematic Flip Base, Threaded 8-32 Mounting | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-SCPost Clamp, Sliding, 1.0 in. Diameter Posts, 8-32 Thread | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9945Optical Pedestal, 1.5 in. Height, 0.7 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9941-S13Optical Pedestal Spacer, 0.125 in. Thick, 0.7 in. Diameter, 8-32 CLR | In Stock | ||||
![]() | PS-0.125Pedestal Spacer, 0.125 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.25Pedestal Spacer, 0.25 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |












