Adjustment Screw Pack, 8-100 Thread, 29.5 mm Length, Qty 3

The SW-10E3-3 is a pack of 3 fine-thread Screws intended for integration into customer-designed devices to provide high-resolution adjustment. This 8-100 screw has adjustment sensitivity of 0.71 μm and a length of 1.16 in. (29.5 mm). Use our ST-E100, 8-100 tap for making threaded hole for these screws.
Colored Knobs are Easy to Identify

The knobs are available in five different colors to make their function easy to identify in a system. For example you can use red knobs for power adjustment and blue knobs for alignment.
Easy To Assemble

Fine-thread screw components are made to work together. The ST-Q100 tap threads 1/4-100 holes for the SW-10Q series screws. The JN-1Q-3 lock nuts threads on to the screw as do any of the KN-10Q series knobs. This is true for the smaller #8-100 series of fine-thread screw components.
Screw Components for OEM Applications

These 100-TPI screws, knobs, locks and tool are ideal for integration into optical systems or wherever precision adjustment is needed.
Resources & Downloads
Other
SW-10E3-3 RoHS Certificate(278.8 kB, PDF) SW-10E3-3_RoHS2021.pdf(686.2 kB, PDF)
2D Product Drawings
SW-10EX-3 Drawing(76 kB, PDF)



