Optical Table, SmartTable®, 4 x 8 ft., 8 in. Thick, 1/4-20 Threads

  • Active Damping
    2 IQ active dampers
  • Structural Damping Range
    80-550 Hz
  • Broadband Damping
    Constrained layer core, damped working surface and composite edge finish
  • Width
    4 ft.  
  • Length
    8 ft.  
  • Thickness
    8 in.  
  • Working Surface
    3/16 in. thick 400 series ferromagnetic stainless steel
  • Surface Flatness
    ±0.004 in. over 2 ft. square
  • Mounting Holes
    1/4-20
  • Mounting Hole Pattern
    1 in. grid
  • Mounting Hole Borders
    0.5 in.  
  • Hole Sealing Type
    Easy clean conical cup, 0.75 in. deep, non-corrosive high impact reinforced composite material
  • Bottom Skin Material
    3/16 in. thick carbon steel
  • Core Design
    Trussed honeycomb, vertically bonded closed cell construction, 0.010 in. steel sheet materials, 0.030 in. triple core interface
  • Vibration Monitor Range
    10-820 Hz
  • Computer Interface
    USB
  • I/O
    BNC output with sensitivity of 30V/(mm/s); Frequency range of 18-820V, Measurement range of 0-0.16mm/s
  • Power Requirements
    100-240 VAC; 1.5A, 50/60Hz
  • Weight
    820 lb
  • Crated Weight
    1021 lb