Skip to Main Content
Skip to Footer
Products
Opto-Mechanics
Lab Supplies
Opto-mechanics Hardware
Stainless Steel Set Screws
SS6MS20
M6 x 1.0 Setscrew, 20 mm Long, Qty 25
M6 x 1.0 Setscrew, 20 mm Long, Qty 25
Model:
SS6MS20
$7.40
In Stock
FREE 2-day shipping
on thousands of
products on Newport.com
Learn More
Add to cart
Compare
Add to List
Product Series Overview
Stainless Steel Set Screws
M6 x 1.0 Set Screw, 20 mm Long, Qty 25
Specifications
Technical Specs
Type
Cup-Point Setscrew
Thread Type
M6
Length
20 mm
Material
Stainless Steel
Quantity
25
Type
Cup-Point Setscrew
Thread Type
M6
Length
20 mm
Material
Stainless Steel
Quantity
25
Resources & Downloads
2D Product Drawings
Metric Refill Packs.pdf
(545.2 kB, PDF)