Skip to Main Content
Skip to Footer
Products
Opto-Mechanics
Lab Supplies
Opto-mechanics Hardware
Stainless Steel Set Screws
SS4MS10
M4 x 0.7 Setscrew, 10 mm Long, Qty 50
M4 x 0.7 Setscrew, 10 mm Long, Qty 50
Model:
SS4MS10
$9.60
In Stock
FREE 2-day shipping
on thousands of
products on Newport.com
Learn More
Add to cart
Compare
Add to List
Product Series Overview
Stainless Steel Set Screws
M4 x 0.7 Set Screw, 10 mm Long, Qty 50
Specifications
Technical Specs
Type
Cup-Point Setscrew
Thread Type
M4
Length
10 mm
Material
Stainless Steel
Quantity
50
Type
Cup-Point Setscrew
Thread Type
M4
Length
10 mm
Material
Stainless Steel
Quantity
50
Resources & Downloads
2D Product Drawings
Metric Refill Packs.pdf
(545.2 kB, PDF)