Skip to Main Content
Skip to Footer
Products
Opto-Mechanics
Lab Supplies
Opto-mechanics Hardware
Stainless Steel Set Screws
SS25S125
1/4-20 Setscrew, 1 1/4 in. Long, Qty 25
1/4-20 Setscrew, 1 1/4 in. Long, Qty 25
Model:
SS25S125
$12.40
In Stock
FREE 2-day shipping
on thousands of
products on Newport.com
Learn More
Add to cart
Compare
Add to List
Product Series Overview
Stainless Steel Set Screws
1/4-20 Set Screw, 1 1/4 in. Long, Qty 25
Specifications
Technical Specs
Type
Cup-Point Setscrew
Thread Type
1/4-20
Length
1 1/4 in.
Material
Stainless Steel
Quantity
25
Type
Cup-Point Setscrew
Thread Type
1/4-20
Length
1 1/4 in.
Material
Stainless Steel
Quantity
25
Resources & Downloads
2D Product Drawings
Imperial Refill Packs.pdf
(424.4 kB, PDF)