Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Plano-Convex Lens, Nano-Textured Fused Silica, 12.7 mm, 100 mm EFL, 250-550 nm

Specifications

  • Lens Shape
    Plano-Convex
  • Diameter
    12.7 mm
  • Lens Material
    UV Fused Silica
  • Antireflection Coating
    250-550 nm
  • Reflectivity
    R<0.1% @ 250-360 nm, R<0.3% @ 400-550 nm
  • Surface Quality
    10-5 scratch-dig
  • Surface Accuracy, Irregularity
    λ/10 at 632.8 nm, power removed
  • Effective Focal Length (EFL)
    100 mm
  • Radius of Curvature (R)
    +50.85 mm
  • Edge Thickness (T<sub>e</sub>)
    3.6 mm
  • Center Thickness (T<sub>c</sub>)
    4.0 mm
  • Design Wavelength
    589 nm
  • Chamfers
    0.4 mm bevel
  • Chamfers Angle/Tolerance
    45 ±15°
  • Clear Aperture
    ≥ central 83% of diameter
undefined

Resources & Downloads

3D Product Models
Literature
Other

Related Products

Compatible Mounts for 0.5'' (12.7 mm) Size

Compare Description Drawings, CAD & Specs Avail. Price
A-Line Fixed Lens MountsLH-0.5AFixed Lens Mount, 0.50 in. (12.7 mm) Diameter, 8-32 Thread, A-LINE
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$20
XY Adjustable Variable Size Lens MountsAC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$59
Precision Multi-Axis Lens PositionersLP-05APrecision Lens Positioner, 0.5 in., 100 TPI XYθXθY, 80 TPI Z
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$764
Lens TubesLT05-10Lens Tube, 1/2 inch diameter lenses, 1 inch length
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$21