Plano-Convex Lens, Fused Silica, 25.4 mm, 38.1 mm EFL, 430-700 nm

The SPX015AR.14 Fused Silica Plano-Convex Lens is a 430 to 700 nm anti-reflection coated, 1 inch (25.4 mm) diameter, fused silica plano-convex lens with an effective focal length of 38.1 mm. It is designed to meet the demanding requirements of laser electro-optic applications. Newport's UV grade fused silica precision plano-convex lenses are polished to tight tolerances using master test plates to ensure minimum wavefront distortion. UV grade fused silica will not fluoresce under UV light and is resistant to radiation. And for high-energy applications, the extreme purity of fused silica eliminates microscopic defect sites that could lead to laser damage.
Resources & Downloads
Other
SPX015AR.14 RoHS Certificate(707.2 kB, PDF) AR.14 Raw Data.xlsx(63.9 kB, XLSX)
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | VLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LCM-1Lens Mount, Self-Centering, 0.125-1.063 in. Diameter Lenses | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-1APrecision Lens Positioner, 1.0 in., 100 TPI XYθXθY, 80 TPI Z | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-1AFixed Lens Mount, 1.0 in. (25.4 mm) Diameter, 8-32 Thread, A-LINE | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-20Lens Tube, 1 inch LT Series, 2 inch length | FREE 2-day shipping on thousands of products on Newport.com Learn More |









