Sorry, this product is no longer offered for sale.

Optical Post Holder, Slim, 3 in. Height, 0.5 in. Posts, 1/4-20 CLR, LaserClean

Technical Specs

  • Type
    LaserClean Post Holder
  • Height
    76.2 mm
  • Thread Type
    1/4-20 (M6) CLR
  • Material
    Aluminum
  • Pack Quantity
    1
  • Inside Diameter
    12.7