Sorry, this product is no longer offered for sale.

Optical Post Holder, Slim, 1 in. Height, 0.5 in. Posts, 1/4-20 CLR, LaserClean

Specifications

  • Type
    LaserClean Post Holder
  • Height
    25.4 mm
  • Thread Type
    1/4-20 (M6) CLR
  • Material
    Aluminum
  • Pack Quantity
    1
  • Inside Diameter
    12.7

Resources & Downloads

2D Product Drawings
  • SPH(105.6 kB, PDF)
Other