Plano-Concave Lens, Nano-Textured Fused Silica, 12.7 mm, -44.4 mm EFL, 500-1100 nm

The SPC502RAR.L Fused Silica Plano-Concave Lens is made of high purity UV Grade Fused Silica Corning 7980 0A material. It is 12.7 mm diameter plano-concave lens with an effective focal length of -44.4 mm. The front and back surfaces have sub-wavelength nano-textures etched into the surface creating a high performance anti-reflection effect. The RAR.L pattern is optimized for 500-1100 nm. The surface quality of the lens is 10-5 scratch dig with high damage thresholds.
Resources & Downloads
Literature
Nano-Texture Optics(273.9 kB, PDF)
Other
SPC502RAR.L_ROHS2-2021.pdf(281.4 kB, PDF)
Related Products
Compatible Mounts for 0.5'' (12.7 mm) Size
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LH-0.5AFixed Lens Mount, 0.50 in. (12.7 mm) Diameter, 8-32 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-05APrecision Lens Positioner, 0.5 in., 100 TPI XYθXθY, 80 TPI Z | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT05-10Lens Tube, 1/2 inch diameter lenses, 1 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SPC502RAR.SPlano-Concave Lens, Nano-Textured Fused Silica, 12.7 mm, -40 mm EFL, 250-550 nm | In Stock |






