Optical Post, 1.5 in. Height, 0.5 in. Diameter, 8-32, 1/4-20, LaserClean

The SP-1.5-LC Precision Ground Stainless Steel Optical Post is 1/2 in. diameter with a 1.5 in. height. SP posts have an 8-32 tapped hole in one end and a 1/4-20 tapped hole in the other end.
Specifications
- TypeLaserClean Optical Post
- Diameter12.7 mm
- Height38.1 mm
- Thread Type8-32 and 1/4-20
- MaterialStainless Steel
- Pack Quantity1
Resources & Downloads
3D Product Models
Other
SP-1.5-LC RoHS Certificate(279.7 kB, PDF) SP-1-5-LC_RoHS2021.pdf(685.9 kB, PDF)
2D Product Drawings
SP Series Optical Posts Drawing(44.7 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SP-1.5Optical Post, 1.5 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More |


