Sorry, this product is no longer offered for sale. It was discontinued on Nov 22, 2021.

Compact Air Mount, 19200 lb. Max. Load, 80 psi Max. Air Pressure

  • Load Capacity per Isolator
    19200 lb  
  • Minimum Isolator Load
    4800 lb
  • Natural Frequency (Nominal), Max.
    5 Hz  
  • Natural Frequency (Nominal), Min.
    3 Hz  
  • Maximum Air Pressure
    80 psi  
  • Weight
    45.45 kg  
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C