Sorry, this product is no longer offered for sale.

Gimbal Optical Mount, 1 in. Diameter, No Actuators

Technical Specs

  • Type
    Precision
  • Mechanism
    Gimbal
  • Optic Diameter
    25.4 mm
  • Number of Actuators
    0
  • Adjustments
    θx, θy
  • Optic Loading
    Rear
  • Material
    Stainless Steel
  • Drive Type
    Not Included
  • Thread Type
    1/4-20 (M6) SLOT
  • Optical Axis Height
    50 mm  
  • Optic Mounting
    Retaining Plate

Related Products