About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
1/4-20 Set Screw Kit, Stainless Steel, Refillable, Qty 455




1/4-20 Set Screw Kit, Stainless Steel, Refillable, Qty 455
Model: SK-4
Product Series Overview
Stainless Steel Screw Kits1/4-20 Stainless Steel Screw Kit. Assortment of (455) 1/4-20 setscrews, and hex keys. Screw lengths from 0.25 to 1.5 inches. Includes a convenient storage box with labeled bins for easy identification. Refill packs available for each component.
| Description | Thread Type | Length (in.) | Qty | Refill Pack |
|---|---|---|---|---|
| Set Screw, SST | 1/4-20 | 1 1/2 | 27 | |
| Set Screw, SST | 1/4-20 | 1 1/4 | 27 | |
| Set Screw, SST | 1/4-20 | 1 | 26 | |
| Set Screw, SST | 1/4-20 | 3/4 | 35 | |
| Set Screw, SST | 1/4-20 | 5/8 | 50 | |
| Set Screw, SST | 1/4-20 | 1/2 | 60 | |
| Set Screw, SST | 1/4-20 | 3/8 | 90 | |
| Set Screw, SST | 1/4-20 | 1/4 | 120 | |
| 1/8" Hex key, SST | N/A | N/A | 20 |
Specifications
- TypeScrew Kit
- Thread Type1/4-20
- MaterialStainless Steel
- TypeScrew Kit
- Thread Type1/4-20
- MaterialStainless Steel
Resources & Downloads
Other
SCREW KITS_RoHS2021.pdf(285.3 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | SK-21/4-20 Cap and Set Screw Kit, Stainless Steel, Refillable, Qty 1165 | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |


