Skip to Main Content
Skip to Footer
Products
Opto-Mechanics
Lab Supplies
Opto-mechanics Hardware
Stainless Steel Cap Screws
SH8S150
8-32 Cap Screw, 1 1/2 in. Long, Qty 50
8-32 Cap Screw, 1 1/2 in. Long, Qty 50
Model:
SH8S150
$9.60
In Stock
Add to cart
Compare
Add to List
Product Series Overview
Stainless Steel Cap Screws
8-32 Cap Screw, 1 1/2 in. Long, Stainless Steel, Pack of 50
Specifications
Technical Specs
Type
Cap Screw
Thread Type
8-32
Length
1 1/2 in.
Material
Stainless Steel
Quantity
50
Type
Cap Screw
Thread Type
8-32
Length
1 1/2 in.
Material
Stainless Steel
Quantity
50
Resources & Downloads
2D Product Drawings
Imperial Refill Packs.pdf
(424.4 kB, PDF)