Skip to Main Content
Skip to Footer
Products
Opto-Mechanics
Lab Supplies
Opto-mechanics Hardware
Stainless Steel Cap Screws
SH6MS20
M6 x 1.0 Cap Screw, 20 mm Long, Qty 25
M6 x 1.0 Cap Screw, 20 mm Long, Qty 25
Model:
SH6MS20
$11.10
In Stock
FREE 2-day shipping
on thousands of
products on Newport.com
Learn More
Add to cart
Compare
Add to List
Product Series Overview
Stainless Steel Cap Screws
M6 x 1.0 Cap Screw, 20 mm Long, Stainless Steel, Pack of 25
Specifications
Technical Specs
Type
Cap Screw
Thread Type
M6
Length
20 mm
Material
Stainless Steel
Quantity
25
Type
Cap Screw
Thread Type
M6
Length
20 mm
Material
Stainless Steel
Quantity
25
Resources & Downloads
2D Product Drawings
Metric Refill Packs.pdf
(545.2 kB, PDF)