Skip to Main Content
Skip to Footer
Products
Opto-Mechanics
Lab Supplies
Opto-mechanics Hardware
Stainless Steel Cap Screws
SH4MS25
M4 x 0.7 Cap Screw, 25 mm Long, Qty 50
M4 x 0.7 Cap Screw, 25 mm Long, Qty 50
Model:
SH4MS25
$9.60
In Stock
FREE 2-day shipping
on thousands of
products on Newport.com
Learn More
Add to cart
Compare
Add to List
Product Series Overview
Stainless Steel Cap Screws
M4 x 0.7 Cap Screw, 25 mm Long, Stainless Steel, Pack of 50
Specifications
Technical Specs
Type
Cap Screw
Thread Type
M4
Length
25 mm
Material
Stainless Steel
Quantity
50
Type
Cap Screw
Thread Type
M4
Length
25 mm
Material
Stainless Steel
Quantity
50
Resources & Downloads
2D Product Drawings
Metric Refill Packs.pdf
(545.2 kB, PDF)