Skip to Main Content
Skip to Footer
Products
Opto-Mechanics
Lab Supplies
Opto-mechanics Hardware
Stainless Steel Cap Screws
SH2MS05
M2 x 0.4 Cap Screw, 5 mm Long, Qty 50
M2 x 0.4 Cap Screw, 5 mm Long, Qty 50
Model:
SH2MS05
$9.60
In Stock
Add to cart
Compare
Add to List
Product Series Overview
Stainless Steel Cap Screws
M2 x 0.4 Cap Screw, 5 mm Long, Stainless Steel, Pack of 50
Specifications
Technical Specs
Type
Cap Screw
Thread Type
M2
Length
5 mm
Material
Stainless Steel
Quantity
50
Type
Cap Screw
Thread Type
M2
Length
5 mm
Material
Stainless Steel
Quantity
50
Resources & Downloads
2D Product Drawings
Metric Refill Packs.pdf
(545.2 kB, PDF)