Skip to Main Content
Skip to Footer
Products
Opto-Mechanics
Lab Supplies
Opto-mechanics Hardware
Stainless Steel Cap Screws
SH25S125
1/4-20 Cap Screw, 1 1/4 in. Long, Qty 25
1/4-20 Cap Screw, 1 1/4 in. Long, Qty 25
Model:
SH25S125
$9.60
In Stock
Add to cart
Compare
Add to List
Product Series Overview
Stainless Steel Cap Screws
1/4-20 Cap Screw, 1 1/4 in. Long, Stainless Steel, Pack of 25
Specifications
Technical Specs
Type
Cap Screw
Thread Type
1/4-20
Length
1 1/4 in.
Material
Stainless Steel
Quantity
25
Type
Cap Screw
Thread Type
1/4-20
Length
1 1/4 in.
Material
Stainless Steel
Quantity
25
Resources & Downloads
2D Product Drawings
Imperial Refill Packs.pdf
(424.4 kB, PDF)