Honeycomb Optical Breadboard, 4.8 mm Skin, 48 x 96 x 4.3 in., 1/4-20, Microlocks

The SG-48-4-ML Scientific Grade Honeycomb Core Optical Breadboard with Microlocks has a 4 foot width, a 8 foot length, and is 4.3 inches thick with 1/4-20 holes on a 1 inch grid. The SG Series provides rock-solid stability and rigidity to support demanding research applications. It demonstrates an outstanding <±0.004 in. flatness over two square feet. The SG Breadboard offers a 3/16 in. ferromagnetic steel surface, enhanced damping, sealed holes, steel honeycomb core, and microlocks. This means the SG Series still out-performs other manufacturers’ top-of-the-line breadboards.
Resources & Downloads
Literature
Microlocks(451.7 kB, PDF)
2D Product Drawings
SG Series Breadboard-Drawing.pdf(243.6 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SA2-HNDLHandles, Optical Breadboard, 2 Piece Set, SA2 Series | In Stock | ||||
![]() | Microlock-FTLeveling Foot, 1/4-20 Thread, Microlock | 3 Weeks | ||||
![]() | XP-5Support Rod, Microlock Breadboard, 5 in. Height, 1.56 in. Diameter, 1/4-20 | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SG-48-4Honeycomb Optical Breadboard, 4.8 mm Skin, 48 x 96 x 4.3 in., 1/4-20 | 3 Weeks | ||||
![]() | SG-48-2-MLHoneycomb Optical Breadboard, 4.8 mm Skin, 48 x 96 x 2.3 in., 1/4-20, Microlocks | 4 Weeks |











