Sorry, this product is no longer offered for sale.

Laser Module, Spectrum Stabilized, M Type, 785 nm, Multimode, 500 mW, SMA

  • Center Wavelength
    785 nm
  • Center Wavelength Tolerance
    ±0.5 nm
  • Output Power
    500 mW
  • Linewidth - Typical
    0.1 nm
  • Linewidth - Maximum
    0.15 nm
  • Fiber Type
    105 µm Core Multimode
  • Fiber-Optic Connector
    SMA
  • Numerical Aperture
    0.22
  • Operating Temperature Range
    10 to 35°C
  • Storage Temperature Range
    -10 to 55°C
  • Humidity
    < 80%, non-condensing
  • CDRH Class
    Class IV
  • CE Certified
    Yes
  • Dimensions
    240 x 176 x 105 mm