Sorry, this product is no longer offered for sale.

Laser Module, Spectrum Stabilized, L Type, 532 nm, Multimode, 100 mW, FC/PC

  • Center Wavelength
    532 nm
  • Center Wavelength Tolerance
    +/- 0.5 nm
  • Output Power
    100 mW
  • Linewidth - Typical
    0.02 nm
  • Linewidth - Maximum
    0.05 nm
  • Fiber Type
    105 µm Core Multimode
  • Fiber-Optic Connector
    FC/PC
  • Numerical Aperture
    0.22
  • Operating Temperature Range
    10 to 35°C
  • Storage Temperature Range
    -10 to 55°C
  • Humidity
    < 80%, non-condensing
  • CDRH Class
    Class 3B
  • CE Certified
    Yes
  • Dimensions
    240 x 176 x 105 mm