Bi-Convex Lens, Fused Silica, 12.7 mm Diameter, 12.7 mm EFL, Uncoated

The SBX013 Fused Silica Bi-Convex Lens is an uncoated, 12.7 mm diameter, fused silica bi-convex lens with an effective focal length of 12.7 mm. It is designed to meet the demanding requirements of laser electro-optic applications. Newport's UV grade fused silica precision bi-convex lenses are polished to tight tolerances using master test plates to ensure minimum wavefront distortion. UV grade fused silica will not fluoresce under UV light and is resistant to radiation. And for high-energy applications, the extreme purity of fused silica eliminates microscopic defect sites that could lead to laser damage.
Specifications
- Lens ShapeBi-Convex
- Diameter12.7 mm
- Lens MaterialUV Fused Silica
- Antireflection CoatingUncoated
- Surface Quality20-10 scratch-dig
- Surface Flatnessλ/2
- λ/8
- 1.5 λ
- F/#1
- 12.7 mm
- 9.86 mm
- 10.358 mm
- 3.0 mm
- 7.349 mm
- Principal Plane 1 (P<sub>1</sub>)2.83 mm
- Principal Plane 2 (P<sub>2</sub>)-2.83 mm
- Design Wavelength589 nm
- Centration≤3 arc min
- Chamfers0–0.8 mm face width
- Chamfers Angle/Tolerance45° ±15°, typical
- Focal Length Tolerance±1 %
- Diameter Tolerance+0/-0.1 mm
- Center Thickness Tolerance±0.1 mm
- Clear Aperture≥central 90% of diameter
- Cleaning

Resources & Downloads
Other
SBX013 RoHS Certificate(703.4 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | KPX013Plano-Convex Lens, N-BK7, 6.35 mm Diameter, 12.7 mm EFL, Uncoated | In Stock | ||||
![]() | KBX022Bi-Convex Lens, N-BK7, 12.7 mm Diameter, 12.7 mm EFL, Uncoated | In Stock | ||||
![]() | SBX013AR.10Bi-Convex Lens, Fused Silica, 12.7 mm Diameter, 12.7 mm EFL, 245-440nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SPX010Plano-Convex Lens, Fused Silica, 6.35 mm, 12.7 mm EFL, Uncoated | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LCM-1Lens Mount, Self-Centering, 0.125-1.063 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-05APrecision Lens Positioner, 0.5 in., 100 TPI XYθXθY, 80 TPI Z | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-0.5AFixed Lens Mount, 0.50 in. (12.7 mm) Diameter, 8-32 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT05-10Lens Tube, 1/2 inch diameter lenses, 1 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |












