Sorry, this product is no longer offered for sale. It was discontinued on Apr 26, 2024
Lens Mount, M30 x 0.75, 19.5 mm Optical Axis Height, 4-40 & 1/4-20

The SB19.25.4 Lens Barrel Holder is available to mount B25.4 Series (25.4 mm) Lens Barrels or mirrors on a post or in the X26 rail system. The standard optical axis height for SB19 is 19.5 mm. These holders should be mounted to UMR5 Series Linear Stages on top of CN26 Carriers to maintain the normal 40 mm optical axis height of the X26 rail system. The SB19.25.4 is delivered with three screws, three washers, and a retaining ring that permits direct assembly of mirrors and other optics. It has M30 x 0.75 thread.
Specifications
- TypeLens Mount
- Thread TypeM30 x 0.75
- Optical Axis Height19.5 mm
- Mounting Threads4-40 & 1/4-20
Resources & Downloads
2D Product Drawings
SBSERIES DWG-S(105.7 kB, PDF) SBMOUNTS.ONR-S(100.1 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CL6-5Carriage Lock, UMR5.5 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UMR5.16Linear Stage, Double-Row Ball Bearings, 0.63 in., 4-40, 8-32 and 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CL6-25Carriage Lock, UMR5.25 | In Stock | ||||
![]() | UMR5.5Linear Stage, Double-Row Ball Bearings, 0.20 in., 4-40, 8-32 and 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UMR5.25Linear Stage, Double-Row Ball Bearings, 0.98 in., 4-40, 8-32 and 1/4-20 | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SB19.18Objective Lens Mount, 0.800-36, 19.5 mm Optical Axis Height, 4-40 & 1/4-20 | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CN26-40Optical Rail Carrier, 40 mm Length, 1/4-20 Thread, X26 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SB18YZBHCXY Optic Positioner, Precision, BHC Lockable Adjustment Screws | In Stock | ||||
![]() | CN26-90Optical Rail Carrier, 90 mm Length, 1/4-20 Thread, X26 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SJ25.4Kinematic Mirror Mount, 25.4 mm, ±1° tip/tilt, 4-40 & 1/4-20 | |||||
![]() | CN26-12Optical Rail Carrier, 12 mm Length, 1/4-20 Thread, X26 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |











