Sorry, this product is no longer offered for sale. It was discontinued on Jan 10, 2019.

Motorized Rotation Stage, 240 mm, High-Torque Full-Step Drive, Vacuum

Technical Specs

  • Angular Range
    360°
  • Maximum Speed
    1°/s
  • Minimum Incremental Motion
    1.0 mdeg
  • Maximum Torque
    30 N·m
  • Centered Load Capacity
    2000 N
  • Uni-directional Repeatability, Typical
    ±0.35 mdeg
  • Uni-directional Repeatability, Guaranteed
    ±1.0 mdeg
  • Bi-directional Repeatability, Typical
    ±0.6 mdeg
  • Bi-directional Repeatability, Guaranteed
    ±2.0 mdeg
  • Accuracy, Typical
    ±3.5 mdeg
  • Accuracy, Guaranteed
    ±5.0 mdeg
  • Wobble, Typical
    ±4.0 µrad
  • Wobble, Guaranteed
    ±8.0 µrad
  • Eccentricity, Typical
    ±0.8 µm
  • Eccentricity, Guaranteed
    ±2.0 µm
  • Inertia
    150 kg.m2  
  • Transversal Compliance
    0.3 µrad/N·m
  • Origin
    Optical, centered
  • Origin Repeatability
    ±0.5 mdeg
  • Encoder Resolution
    0.001°
  • MTBF
    20,000 h ( 25% load, 10% duty cycle )
  • Cable Length
    3 m  
  • Diameter
    240 mm  
  • Aperture Diameter
    175 mm
  • Connector Type
    DB25 Male
  • Thread Type
    M5
  • Vacuum Compatibility
    10-6 Torr
  • Weight
    16 kg  
  • Compliance
    RoHS

Related Products