Motorized Rotation Stage, 160 mm, High-Torque Full-Step Drive

  • Angular Range
    360°
  • Maximum Speed
    2°/s
  • Minimum Incremental Motion
    1.0 mdeg
  • Maximum Torque
    35 N·m
  • Centered Load Capacity
    2700 N
  • Uni-directional Repeatability, Typical
    ±0.35 mdeg
  • Uni-directional Repeatability, Guaranteed
    ±1.0 mdeg
  • Bi-directional Repeatability, Typical
    ±0.7 mdeg
  • Bi-directional Repeatability, Guaranteed
    ±2.0 mdeg
  • Accuracy, Typical
    ±4.0 mdeg
  • Accuracy, Guaranteed
    ±5.0 mdeg
  • Wobble, Typical
    ±5.0 µrad
  • Wobble, Guaranteed
    ±10 µrad
  • Eccentricity, Typical
    ±0.8 µm
  • Eccentricity, Guaranteed
    ±2.0 µm
  • Inertia
    100 kg·m2
  • Transversal Compliance
    0.6 µrad/N·m
  • Origin
    Optical, centered
  • Origin Repeatability
    ± 0.5 mdeg
  • Limit Switches
    Optical, at ± 170, can be disabled for continuous rotation (except HAT & HAHLT versions)
  • Encoder Resolution
    0.001°
  • MTBF
    10,000 h (25% load, 10% duty cycle)
  • Cable Length
    3 m
  • Diameter
    160 mm
  • Aperture Diameter
    110 mm
  • Connector Type
    DB25 Male
  • Thread Type
    M5
  • Maximum Power Consumption
    70 W
  • Weight
    9 kg
  • Compliance
    RoHS 3, CE