Optical Table, 6 Tuned Dampers, 3 x 10 ft., 12 in. Thick, 1/4-20

Specifications

  • Type
    Optical Table Top
  • Optical Table Supports
    Not Included
  • Broadband Damping
    Constrained layer core, damped working surface and composite edge finish
  • Tuned Damping
    6 Narrowband Precision Tuned Dampers
  • Active Damping
    No
  • Width
    3 ft.  
  • Length
    10 ft.  
  • Thickness
    12 in.  
  • Working Surface
    3/16 in. thick 400 series ferromagnetic stainless steel
  • Surface Flatness
    ±0.004 in. over 2 ft. square
  • Mounting Holes
    1/4-20
  • Mounting Hole Pattern
    1 in. grid
  • Alpha-Numeric Grid Labels
    Yes
  • Mounting Hole Borders
    0.5 in.  
  • Hole Sealing Type
    Easy clean conical cup, 0.75 in. deep, non-corrosive high impact polymer material
  • Core Design
    Trussed honeycomb, vertically bonded closed cell construction, 0.010 in. steel sheet materials, 0.030 in. triple core interface
  • Bottom Skin Material
    3/16 in. thick carbon steel
  • Non-Magnetic Surface
    No
  • Weight
    1060 lb  
  • Crated Weight
    1260 lb  

Related Products

Accessories

Similar

Compare Description Drawings, CAD & Specs Avail. Price
RPR Reliance™ Optical Table TopsRPR-310-12Optical Table, No Tuned Damping, 3 x 10 ft., 12 in. Thick, 1/4-20
RS2000 Optical Table Tops with Two Tuned DampersRS2000-310-12Optical Table, 2 Tuned Dampers, 3 x 10 ft., 12 in. Thick, 1/4-20
4 Weeks