Optical Table, Non-Magnetic, 5 x 10 ft., 12 in. Thick, 1/4-20 Threads

  • Broadband Damping
    Constrained layer core, damped working surface and composite edge finish
  • Width
    59.06 in.  
  • Length
    10 ft.  
  • Thickness
    12 in.  
  • Working Surface
    3/16 in. thick 316 series non-magnetic stainless steel
  • Surface Flatness
    ±0.004 in. over 2 ft. square
  • Mounting Holes
    1/4-20
  • Mounting Hole Pattern
    1 in. grid
  • Alpha-Numeric Grid Labels
    Yes
  • Mounting Hole Borders
    0.5 in.  
  • Hole Sealing Type
    Easy clean conical cup, 0.75 in. deep, non-corrosive high impact polymer material
  • Core Design
    Trussed honeycomb, vertically bonded closed cell construction, 0.010 in. steel sheet materials, 0.030 in. triple core interface
  • Bottom Skin Material
    3/16 in. thick 316 series non-magnetic stainless steel
  • Non-Magnetic Surface
    Yes
  • Weight
    1570 lb  
  • Crated Weight
    1860 lb