Optical Table, No Tuned Damping, 4 x 8 ft., 24 in. Thick, 1/4-20
The RPR-48-24 RPR Reliance™ Industrial and Educational Grade Optical Table features the material workmanship and quality found in all Newport tables and meets many general application needs. This 24 inch thick optical table has a 4 foot width, a 8 foot length, and 1/4-20 holes on a 1 inch grid. The RPR offers the same broadband damping, static rigidity, and thermal stability capabilities as the RS Series but at a more modest price. The RPR Series offers Newport performance and quality at an affordable price for many less stringent applications. Specifications
Type
Optical Table Top
Not Included
Broadband Damping
Constrained layer core, damped working surface and composite edge finish
Tuned Damping
No
Active Damping
No
Width
4 ft.
Length
8 ft.
Thickness
24 in.
Working Surface
3/16 in. thick 400 series ferromagnetic stainless steel
Surface Flatness
±0.004 in. over 2 ft. square
Mounting Holes
1/4-20
Mounting Hole Pattern
1 in. grid
Alpha-Numeric Grid Labels
Yes
Mounting Hole Borders
0.5 in.
Hole Sealing Type
Easy clean conical cup, 0.75 in. deep, non-corrosive high impact polymer material
Core Design
Trussed honeycomb, vertically bonded closed cell construction, 0.010 in. steel sheet materials, 0.030 in. triple core interface
Bottom Skin Material
3/16 in. thick carbon steel
Non-Magnetic Surface
No
Weight
1370 lb
Crated Weight
1710 lb
Type
Optical Table Top
Not Included
Broadband Damping
Constrained layer core, damped working surface and composite edge finish
Tuned Damping
No
Active Damping
No
Width
4 ft.
Length
8 ft.
Thickness
24 in.
Working Surface
3/16 in. thick 400 series ferromagnetic stainless steel
Surface Flatness
±0.004 in. over 2 ft. square
Mounting Holes
1/4-20
Mounting Hole Pattern
1 in. grid
Alpha-Numeric Grid Labels
Yes
Mounting Hole Borders
0.5 in.
Hole Sealing Type
Easy clean conical cup, 0.75 in. deep, non-corrosive high impact polymer material
Core Design
Trussed honeycomb, vertically bonded closed cell construction, 0.010 in. steel sheet materials, 0.030 in. triple core interface
Bottom Skin Material
3/16 in. thick carbon steel
Non-Magnetic Surface
No
Weight
1370 lb
Crated Weight
1710 lb