HeNe Laser, Dual Line, 633 nm & 1.52 µm, 1.8 mW, 500:1 Polarization, CE

Technical Specs

  • Operating Wavelength
    633 & 1523 nm
  • Polarization
    500:1
  • Output Power
    1.8 mW  
  • Longitudinal Mode
    316 MHz  
  • Beam Diameter (1/e2)
    1.36 mm
  • Beam Divergence Full Angle
    1.42 mrad
  • Beam Drift, Long Term
    <0.05 mrad
  • CDRH Class
    IIIb
  • Size
    533.4 x Ø44.5 mm
  • Noise
    0.2
  • Spatial Mode
    TEMoo
  • Power Requirements
    120/240 VAC, 50/60 Hz