Sorry, this product is no longer offered for sale. The recommended replacement product is N-STP-912.

Stabilized HeNe Laser, Frequency and Intensity, 633 nm, 1.5 mW, CE

Technical Specs

  • Operating Wavelength
    633 nm
  • Polarization
    800:1
  • Output Power
    1.5 mW  
  • Beam Diameter (1/e2)
    0.7 mm
  • Beam Divergence Full Angle
    1.2 mrad
  • CDRH Class
    IIIa
  • Size
    381 x Ø44.5 mm
  • Spatial Mode
    TEMoo
  • Applications
    Laser Alignment, Metrology, Particle Measurement, Velocimetry, Flow Cytometry, Confocal Microscopy
  • Power Requirements
    120/240 VAC, 50/60 Hz
  • Power Supply Size
    52 x 165 x 226 mm