Sorry, this product is no longer offered for sale. The recommended replacement product is N-LHR-121.

HeNe Laser, Red, 633 nm, 2.0 mW, Random Polarization, CE

  • Operating Wavelength
    633 nm
  • Polarization
    Random
  • Output Power
    2.0 mW  
  • Longitudinal Mode
    566 MHz  
  • Beam Diameter (1/e2)
    0.81 mm
  • Beam Divergence Full Angle
    1.0 mrad
  • Beam Drift, Long Term
    <0.05 mrad
  • CDRH Class
    IIIa
  • Size
    330.2 x Ø44.5 mm
  • Noise
    1.0%
  • Spatial Mode
    TEMoo
  • Applications
    Laser Alignment, Metrology, Particle Measurement, Velocimetry, Flow Cytometry, Confocal Microscopy
  • Power Requirements
    120/240 VAC, 50/60 Hz
  • Power Supply Size
    104.8 x 38.1 x 165.1 mm