Sorry, this product is no longer offered for sale. It was discontinued on May 20, 2025The recommended replacement product is PX-4.

Aluminum Optical Post, Slotted Base, 4.0 in. Height, 1.0 in. Diameter, 8-32

Specifications

  • Type
    Forkless Optical Post
  • Height
    101.6 mm
  • Thread Type
    8-32
  • Material
    Aluminum
  • Diameter
    1.0 in.

Resources & Downloads

3D Product Models
Other
2D Product Drawings