Sorry, this product is no longer offered for sale. It was discontinued on Jun 13, 2019. The recommended replacement product is PX-1.

Aluminum Optical Post, Slotted Base, 1.0 in. Height, 1.0 in. Diameter, 8-32

Technical Specs

  • Type
    Forkless Optical Post
  • Height
    25.4 mm
  • Thread Type
    8-32
  • Material
    Aluminum
  • Diameter
    1.0 in.