About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Sorry, this product is no longer offered for sale. The recommended replacement product is PS-F-1.5.
Clamping Fork 10 Pack, 1.0 in. Diameter Pedestal, 1.5 in. Slot Length, 1/4-20 (M6) Slot


Clamping Fork 10 Pack, 1.0 in. Diameter Pedestal, 1.5 in. Slot Length, 1/4-20 (M6) Slot
Model: PS-F-1.5-PK
This is a 10-pack of the
Specifications
- Slot Length38.1 mm
- TypePedestal Clamping Fork
- Thread Type1/4-20 (M6) Slot
- MaterialStainless Steel
- Pack Quantity10
- Slot Length38.1 mm
- TypePedestal Clamping Fork
- Thread Type1/4-20 (M6) Slot
- MaterialStainless Steel
- Pack Quantity10
Resources & Downloads
2D Product Drawings
PS-F-1.5 DWG(71.6 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | PS-2-PKOptical Pedestal Pack, 2.0 in. Height, 1.0 in. Diameter, 8-32, Qty 10 | IMPERIAL | In Stock | ||||
![]() | PS-0.25Pedestal Spacer, 0.25 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPH-2-POptical Post Holder, Pedestal Base, 2.19 in. Height, 0.5 in. Posts | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-1-PKOptical Pedestal Pack, 1.0 in. Height, 1.0 in. Diameter, 8-32, Qty 10 | IMPERIAL |





